IESNA:LM-63-2002
[TEST]P1390614
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-940-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 90CRI 4000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20782.9
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
76.7 102.3 108.7 115.1 121.5 134.2 147.0 159.8 172.6 191.8 217.4 255.7 326.0 402.7 409.1 402.7 409.1 453.9 626.5 1029.2 1400.0 1623.8 1649.3 1572.6 
1540.7 1118.7 907.8 779.9 709.6 639.3 569.0 479.5 306.9 140.6 57.5 6.4 0.0 0.0 
76.7 102.3 108.7 121.5 127.9 147.0 159.8 185.4 204.6 242.9 332.4 505.0 760.7 907.8 1016.4 1163.5 1400.0 1911.4 3132.5 5184.5 7562.6 8106.0 
7281.4 6111.5 5785.4 4647.5 3388.2 2403.7 1655.7 1176.3 837.5 632.9 300.5 159.8 57.5 6.4 0.0 0.0 
76.7 102.3 108.7 121.5 140.6 159.8 185.4 242.9 370.8 811.9 1540.7 2448.4 3266.7 4174.5 5069.5 6034.8 7198.2 9563.6 15023.0 21569.2 
25206.6 25743.6 24759.2 23768.3 23442.2 22675.1 21236.7 18174.6 12766.3 7230.2 3484.1 1336.1 415.5 211.0 70.3 6.4 0.0 0.0 
76.7 95.9 102.3 121.5 147.0 172.6 223.7 338.8 831.1 2307.8 4059.4 5759.9 7562.6 8860.4 10292.3 11666.8 14255.9 20111.6 27648.7 
34572.0 36828.7 37487.1 37647.0 38465.2 38727.3 38976.7 35869.8 28326.3 21403.0 14875.9 10138.9 2947.1 824.7 236.5 51.1 6.4 0.0 
0.0 
76.7 89.5 102.3 121.5 147.0 179.0 242.9 473.1 1438.4 3739.8 6495.0 8687.8 10426.6 12127.1 14204.7 16506.1 20674.2 29182.9 41073.5 
47101.8 49115.6 49511.9 51116.5 52836.2 52944.8 51065.4 44455.2 35761.1 27674.3 22528.1 14773.7 4577.2 1508.7 319.6 63.9 6.4 0.0 
0.0 
76.7 83.1 95.9 115.1 147.0 179.0 262.1 511.4 1873.1 4737.0 7780.0 9774.5 11500.6 13610.2 15949.9 18833.1 24113.5 34092.6 46481.7 
52414.2 54977.7 56409.7 59056.3 60354.0 60200.6 57112.9 49128.4 39123.7 32878.0 26824.0 16314.3 6399.2 2039.3 313.2 63.9 0.0 
0.0 0.0 
76.7 76.7 89.5 108.7 140.6 172.6 236.5 473.1 1617.4 4040.2 6597.3 8732.5 10311.5 11845.8 13840.3 16224.8 20188.3 28377.5 40031.5 
46353.9 48035.2 48399.6 49710.1 51039.8 51180.4 48962.1 42428.7 34463.4 27220.4 21908.0 14530.7 4762.6 2058.5 428.3 57.5 0.0 0.0 
0.0 
76.7 76.7 89.5 108.7 134.2 166.2 211.0 345.2 958.9 2358.9 4238.4 5996.4 7607.4 8751.7 9915.2 11238.5 13341.7 18916.2 27322.7 
33951.9 36125.5 36579.4 36745.6 37359.3 37647.0 37678.9 34233.2 27572.0 20623.0 15003.8 10158.1 3266.7 1253.0 313.2 44.7 0.0 0.0 
0.0 
76.7 76.7 89.5 102.3 121.5 147.0 172.6 223.7 364.4 901.4 1687.7 2614.6 3452.1 4206.4 5063.1 5977.2 7012.9 9442.1 14639.4 21812.1 
25289.8 25718.1 24541.8 23461.4 23122.6 22016.7 20348.2 16570.0 11954.5 7204.6 3688.6 1495.9 498.6 236.5 70.3 0.0 0.0 0.0 
76.7 70.3 83.1 95.9 108.7 121.5 147.0 159.8 185.4 236.5 345.2 556.2 786.3 914.2 1035.6 1227.4 1508.7 1956.2 2998.2 5440.2 7984.6 8476.8 
7332.5 6009.2 5759.9 4359.9 3164.4 2103.2 1412.8 1074.0 869.4 690.4 370.8 172.6 51.1 0.0 0.0 0.0 
76.7 70.3 76.7 89.5 102.3 115.1 127.9 140.6 153.4 172.6 198.2 242.9 326.0 402.7 402.7 396.4 415.5 453.9 569.0 1029.2 1611.0 1751.6 1579.0 1380.8 
1336.1 1003.7 818.3 722.4 671.2 645.7 600.9 537.0 390.0 153.4 44.7 0.0 0.0 0.0 
76.7 70.3 76.7 83.1 95.9 108.7 115.1 127.9 127.9 140.6 153.4 172.6 185.4 223.7 236.5 230.1 204.6 198.2 204.6 211.0 217.4 242.9 281.3 313.2 313.2 364.4 
402.7 428.3 447.5 441.1 434.7 383.6 326.0 185.4 44.7 0.0 0.0 0.0 
76.7 63.9 70.3 76.7 83.1 89.5 95.9 95.9 95.9 102.3 102.3 108.7 115.1 115.1 115.1 121.5 121.5 127.9 121.5 115.1 115.1 115.1 115.1 115.1 121.5 140.6 
159.8 166.2 172.6 185.4 217.4 249.3 242.9 191.8 70.3 0.0 0.0 0.0 
76.7 63.9 63.9 70.3 70.3 70.3 76.7 76.7 76.7 76.7 76.7 83.1 76.7 76.7 76.7 76.7 76.7 76.7 83.1 83.1 89.5 89.5 89.5 95.9 95.9 108.7 
127.9 140.6 147.0 147.0 134.2 115.1 108.7 89.5 51.1 0.0 0.0 0.0 
76.7 57.5 57.5 57.5 57.5 63.9 57.5 57.5 57.5 57.5 57.5 57.5 57.5 57.5 51.1 51.1 51.1 51.1 51.1 44.7 51.1 57.5 70.3 76.7 76.7 83.1 76.7 63.9 57.5 44.7 38.4 32.0 19.2 6.4 0.0 
0.0 0.0 0.0 
76.7 57.5 51.1 51.1 51.1 51.1 51.1 44.7 44.7 44.7 38.4 38.4 32.0 32.0 25.6 25.6 19.2 25.6 32.0 38.4 32.0 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 57.5 51.1 51.1 44.7 44.7 44.7 38.4 38.4 32.0 25.6 19.2 12.8 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 51.1 44.7 44.7 38.4 38.4 38.4 32.0 32.0 19.2 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 51.1 44.7 38.4 32.0 32.0 25.6 25.6 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 51.1 38.4 32.0 25.6 25.6 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 44.7 38.4 32.0 25.6 25.6 19.2 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 44.7 38.4 32.0 25.6 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 44.7 38.4 25.6 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 44.7 32.0 25.6 19.2 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 44.7 32.0 25.6 19.2 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 44.7 32.0 25.6 19.2 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 51.1 38.4 32.0 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 57.5 44.7 38.4 32.0 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 70.3 57.5 51.1 44.7 38.4 32.0 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 83.1 76.7 70.3 63.9 57.5 51.1 44.7 38.4 25.6 19.2 12.8 12.8 6.4 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
76.7 89.5 83.1 76.7 70.3 63.9 63.9 57.5 44.7 38.4 25.6 25.6 19.2 19.2 12.8 12.8 12.8 6.4 6.4 6.4 6.4 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 6.4 0.0 
0.0 0.0 
76.7 95.9 89.5 83.1 76.7 76.7 70.3 63.9 57.5 44.7 38.4 32.0 25.6 25.6 19.2 19.2 19.2 12.8 12.8 12.8 12.8 12.8 12.8 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 12.8 12.8 
6.4 6.4 0.0 
76.7 102.3 95.9 89.5 89.5 83.1 83.1 83.1 70.3 63.9 51.1 44.7 44.7 38.4 32.0 32.0 25.6 25.6 25.6 25.6 25.6 19.2 19.2 19.2 12.8 12.8 12.8 12.8 12.8 12.8 12.8 19.2 19.2 19.2 
19.2 19.2 19.2 0.0 
76.7 102.3 95.9 95.9 95.9 89.5 89.5 89.5 83.1 76.7 70.3 57.5 51.1 51.1 44.7 44.7 38.4 38.4 38.4 38.4 32.0 25.6 25.6 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 
19.2 19.2 19.2 0.0 
76.7 95.9 89.5 89.5 89.5 89.5 89.5 89.5 89.5 76.7 70.3 63.9 63.9 57.5 57.5 51.1 51.1 51.1 51.1 44.7 44.7 38.4 32.0 25.6 25.6 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 
19.2 19.2 19.2 19.2 0.0 
76.7 95.9 89.5 89.5 83.1 83.1 83.1 76.7 76.7 76.7 70.3 70.3 70.3 63.9 63.9 63.9 63.9 63.9 70.3 76.7 70.3 57.5 51.1 44.7 44.7 38.4 38.4 32.0 32.0 
38.4 32.0 25.6 19.2 19.2 12.8 12.8 12.8 0.0 
76.7 89.5 89.5 83.1 83.1 83.1 83.1 83.1 76.7 76.7 76.7 76.7 76.7 76.7 76.7 83.1 83.1 83.1 83.1 83.1 83.1 89.5 102.3 115.1 121.5 121.5 
108.7 95.9 89.5 76.7 70.3 63.9 57.5 38.4 25.6 12.8 6.4 0.0 
76.7 95.9 89.5 89.5 89.5 89.5 95.9 89.5 89.5 89.5 95.9 95.9 95.9 95.9 95.9 102.3 102.3 108.7 108.7 115.1 115.1 121.5 121.5 127.9 127.9 140.6 
159.8 172.6 172.6 166.2 159.8 147.0 140.6 121.5 76.7 12.8 6.4 0.0 
76.7 95.9 102.3 102.3 102.3 108.7 108.7 115.1 115.1 115.1 121.5 127.9 127.9 127.9 134.2 140.6 147.0 153.4 147.0 140.6 134.2 140.6 140.6 147.0 153.4 179.0 
198.2 204.6 217.4 230.1 262.1 294.1 281.3 230.1 83.1 12.8 0.0 0.0 
76.7 102.3 108.7 108.7 115.1 127.9 134.2 140.6 147.0 159.8 172.6 185.4 204.6 236.5 255.7 242.9 230.1 223.7 223.7 236.5 242.9 268.5 338.8 358.0 364.4 402.7 
428.3 441.1 447.5 428.3 409.1 370.8 306.9 166.2 63.9 6.4 0.0 0.0 
76.7 102.3 108.7 115.1 121.5 134.2 147.0 159.8 172.6 191.8 217.4 255.7 326.0 402.7 409.1 402.7 409.1 453.9 626.5 1029.2 1400.0 1623.8 1649.3 1572.6 
1540.7 1118.7 907.8 779.9 709.6 639.3 569.0 479.5 306.9 140.6 57.5 6.4 0.0 0.0 
